Premium High-Density Jack (HDJ) blank modules 1-port black (set of 10)
RJ45 field plug to be crimped Category 6 UTP
RJ45 field plug to be crimped Category 6 FTP
Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm
Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - pitch 12 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - for disconnect block
Equipotential bonding connector - busbar system from Ø 12 to 16 mm
Equipotential bonding connector - busbar system from Ø 18 to 22 mm
Equipotential bonding connector - busbar system from Ø 28 to 32 mm
Bridging combs for 10 blocks with 5mm pitch - blue color, for screw and spring terminal blocks
Bridging combs for 10 blocks with 5mm pitch - red color, for screw and spring terminal blocks
Bridging combs for 2 blocks with 5mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 3 blocks with 8mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 8mm pitch - for screw and spring terminal blocks
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown