Illuminated signs Mosaic - 230 V~ - blue LEDs - 2 modules - white
Mosaic™
LEGRAND
Illuminated signs Mosaic - 230 V~ - blue LEDs - 2 modules - white
REF. 078521
EAN.
3245060785215
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Number of modules (module system) | 2 |
Lamp holder | Other |
With light source | Yes |
Lamp type | LED not exchangeable |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | Yes |
Colour light source | Blue |
Suitable for degree of protection (IP) | IP41 |
---|---|
Nominal voltage | 230 V |
Max. lamp power | 1 W |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 41.3 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 32.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Label space/information surface | Yes |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709181
(0.68 Mo)
SELECT AN ACTION