Skip to main content
Logo print

Function terminal block, 2 connections , with diode, Cross-section 4mm² - pitch 6mm - grey

Viking 3 LEGRAND

Function terminal block, 2 connections , with diode, Cross-section 4mm² - pitch 6mm - grey

REF. 037155 EAN. 3245060371555
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.25-6 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.25-4 mm²
Connectable conductor cross section solid-core 0.25-6 mm²
Connectable conductor cross section multi-wired 0.25-4 mm²
Rated current In 1 A
Rated voltage 500 V
Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection
Number of levels 2
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 6 mm
Height 62.5 mm
Depth 75 mm
Explosion-tested version 'Ex e' No
Closing plate required Yes
Colour Other
Internally connected stages Yes

Documentation

3 documents
Catalogue Commercial Page
ex223001_0459.pdf pdf (0.15 Mo)
Catalogue Technical Page
ex223001_0465.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0466.pdf pdf (0.13 Mo)
4 documents
Agreement
IMQ-CA02.04204 (0.72 Mo)
Agreement
Agreement
Agreement