-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated secondary current
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Rated secondary apparent power
-
Accuracy class
-
Accuracy class
-
Model
-
Overcurrent limiting factor
-
Model
-
Calibrated
-
With shock protection
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
With copper rail
-
Secondary connection
Single phase split core current transformer (CT) - for 80 x 120 mm bar - transformation ratio 1500/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 2000/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 2500/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 3000/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 4000/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 250/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 300/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 400/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x20.5 mm bar - transformation ratio 600/5
Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 700/5
Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 800/5
Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5
Single phase current transformer (CT) for 65 x 32 mm bar - transformation ratio 600/5
Single phase current transformer (CT) for 65 x 32 mm bar - transformation ratio 800/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 50/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 75/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 100/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 125/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 160/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 200/5
Single phase current transformer (CT) for 16x12.5 mm bar - transformation ratio 250/5
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 400/5
Single phase current transformer (CT) for 32x10.5 / 25.5x15.5 mm bar - transformation ratio 600/5
Single phase current transformer (CT) for 40.5x12.5 / 32.5x15.5 mm bar - transformation ratio 250/5