-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Accessory
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Spare part

Auxiliary contact DX³ - 6 A 250 V~ - 0.5 module

Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module

Auxiliary or Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module

Auxiliary changeover switch DX³ - 6A 250V AC - 0,5 module

Fault signalling changeover switch DX³ - 6A 250 V AC - 0.5 module

Auxiliary changeover switch DX³ - 6 A 250 V~ - exchangeable - 0.5 module

Aux. + Fault signalling or aux. + aux. contact DX³ - 6 A 250 V~ - 1 module

Auxiliary + fault signalling changeover switch DX³ - 6A 250V AC - 1 module

Current shunt trip DX³ - 12 to 48 V AC and DC

Current shunt trip DX³ - 110 to 415 V AC

Undervoltage release DX³ 12 to 48 V AC and DC - time delay adjustable from 0 to 300 ms

Undervoltage release DX³ 230V AC - time delay adjustable from 0 to 300 ms

Stand alone release DX³ 230 V~ - supplied with battery for normally closed push-button

Power overvoltage protection (POP) DX³ - 275 V - 1 module

Stop and go automatic resetting for DX³ - 230 V~ - standard - 2 mod.

Stop and go automatic resetting - DX³ - self test unit

Motorized control DX3 24-48V for 1 module per pole devices up to 63A

Motorized control DX3 230V for 1 module per pole devices up to 63A

Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices

Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules

Motorized control DX3 230V with automatic resetting for 1 module per pole devices up to 63A

Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³

Sealable screw cover for MCB-DX³ - 4 separable poles - 1 module per pole

Insulating shield for MCB-DX³ - 1 module per pole