Skip to main content
Logo print

Connecting terminal block, screw connection, 1 connection 1entry/1outlets , Cross-section 4mm² - pitch 8mm -yellow/green

Viking 3 LEGRAND

Connecting terminal block, screw connection, 1 connection 1entry/1outlets , Cross-section 4mm² - pitch 8mm -yellow/green

REF. 037272 EAN. 3245060372729
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.5-6 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.5-6 mm²
Connectable conductor cross section solid-core 0.5-6 mm²
Connectable conductor cross section multi-wired 0.5-6 mm²
Rated voltage 800 V
Type of electrical connection 1 Spring clamp connection
Type of electrical connection 2 Spring clamp connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 8 mm
Height 44 mm
Depth 66.5 mm
Explosion-tested version 'Ex e' Yes
Closing plate required No
Colour Green/yellow
Internally connected stages No

Documentation

2 documents
Technical Sheet
F01007EN-02.pdf pdf (1.06 Mo)
Technical Sheet
F01007FR-02.pdf pdf (1.09 Mo)
3 documents
Catalogue Technical Page
ex223001_0467.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0468.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0460.pdf pdf (0.17 Mo)
1 document
3D Autocad
037272.dwg dwg (0.1 Mo)
6 documents
Agreement
Ex-002/i (0.25 Mo)
Agreement
Agreement
IMQ-CA02.04200 (0.71 Mo)
Agreement
Agreement
Agreement