Skip to main content
Logo print

Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - metal finish - RAL 7035

Atlantic & Marina LEGRAND

Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - metal finish - RAL 7035

REF. 433015 EAN. 3414971980396
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 800 mm
Width 600 mm
Depth 132 mm
Number of DIN-rails 5
Number of modular spacings per DIN-rail 27
Type of covering Viewing window
With N-PE clamp No
With cover Yes
With mounting plate No

Documentation

6 documents
Technical Sheet
LE12214AA-02.pdf pdf (4.22 Mo)
Technical Sheet
F02118FR-03.pdf pdf (5.41 Mo)
Technical Sheet
F02118EN-03.pdf pdf (5.4 Mo)
Technical Sheet
F00095FR-14.pdf pdf (4.44 Mo)
Technical Sheet
F00890EN-06.pdf pdf (5.74 Mo)
Technical Sheet
F00890FR-06.pdf pdf (5.71 Mo)
1 document
Catalogue Commercial Page
ex223001_0433.pdf pdf (0.08 Mo)
1 document
3D Autocad
433015.dwg dwg (0.14 Mo)