Skip to main content
Logo print

Multi-outlet plug for bed corner with 2 lateral outlets 2P 2,5a with USB A+C and smartphone support

- LEGRAND

Multi-outlet plug for bed corner with 2 lateral outlets 2P 2,5a with USB A+C and smartphone support

REF. 694591 EAN. 3414972001328
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Other
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 2
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch No
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 2
Over voltage protection No
Nominal current 2.5 A
Core cross section 0 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
NEMA designation None
Operating / setting temperature -5-35 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 75 mm
Height 96 mm
Depth 72 mm
Storage temperature -20-70 °C
Voltage type AC/DC
Nominal voltage 5-250 V
Mandatory neutral No
Connection type Not applicable
Mounting method Not applicable
Connected object No

Documentation

2 documents
Technical Sheet
F03271EN-01.pdf pdf (0.12 Mo)
Technical Sheet
F03271FR-01.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0835.pdf pdf (0.15 Mo)
1 document
Agreement
OC / CB-FR_713381 (0.21 Mo)