| Model | Ceramic fuse |
|---|---|
| Size | 8x32 mm |
| Rated current | 8 A |
| Depth | 31.5 mm |
| Width | 8.5 mm |
| Voltage type | AC/DC |
| Utilization category according to IEC 60269 | AM |
|---|---|
| Rated operating frequency (Min-Max) | 42-62 Hz |
| Type of fuse status indicator | Other |
| Power loss at rated current | 1 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |