Full rigid cover width 130mm for universal Aluminium trunking
DLP
LEGRAND
Full rigid cover width 130mm for universal Aluminium trunking
REF. 011112
EAN.
3245060111120
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 130 mm |
---|---|
Length | 2000 mm |
Model | Smooth |
Mounting method cover | Inner lying |
Mounting of cover | Snap on |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Anodised |
---|---|
Colour | Aluminium |
With protective foil | Yes |
Operating / setting temperature | 15-60 °C |
Height | 14.7 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP40 |
Storage temperature | -25-60 °C |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION