Skip to main content
Logo print

Flush-mounting cabinet Practibox³ - with earth - white door - 54 modules

LEGRAND

Flush-mounting cabinet Practibox³ - with earth - white door - 54 modules

REF. 401718 EAN. 3414970336118
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Number of rows 3
Width in number of modular spacings 18
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 91 mm
Built-in height 606 mm
Built-in width 436 mm
Inner depth 91 mm
Earthing terminal block Yes
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible Yes
EMC-version No
Colour White
RAL-number 9003
Degree of protection (IP) IP40
Height 650 mm
Width 493 mm
Depth 111 mm
Enclosure capacity (Nb of modules) 54
Degree of impact strength (IK) IK07
Operating / setting temperature -10-60 °C
Storage temperature -20-70 °C
Fitted with rainproof plate protection No

Documentation

5 documents
Instruction Use
LE06868AA.pdf pdf (1.06 Mo)
Technical Sheet
F01895EN-06.pdf pdf (2.12 Mo)
Technical Sheet
F01895EN-03.pdf pdf (2.1 Mo)
Technical Sheet
F01895FR-06.pdf pdf (2.13 Mo)
Technical Sheet
F01895FR-03.pdf pdf (2.1 Mo)
2 documents
Catalogue Commercial Page
ex223001_0316.pdf pdf (0.31 Mo)
Catalogue Technical Page
ex223001_0317.pdf pdf (0.04 Mo)
1 document
3D Autocad
401718.dwg dwg (1 Mo)
3 documents
PEP
LGRP-2015-204-V1-EN.pdf pdf (0.65 Mo)
Agreement
LOVAG-IT18.019 (1.04 Mo)
Agreement
OC / CB-IT-19045 (0.15 Mo)