
1 compartment, 2 sides Snap-on mini-columns. Aluminium. 0,30m
LEGRAND
1 compartment, 2 sides Snap-on mini-columns. Aluminium. 0,30m
REF. 653001
EAN.
3414971194595
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Pre-wired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 300-300 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Aluminium |
Material quality cover | Other |
Material cover halogen free | No |
Cover surface | Other |
Colour top cover | Other |
Number of partitions | 0 |
Usable cross section | 2880 mm² |
Documentation
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
15 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION