Model | 3-phase current converter set |
---|---|
Rated primary current | 400 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 4 VA |
Power consumption | 4 W |
Accuracy class | 1 |
Overcurrent limiting factor | FS 5 |
---|---|
Calibrated | Yes |
With contact protection | Yes |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |