Skip to main content
Logo print

Suspension mounting accessory URA ONE - white

LEGRAND

Suspension mounting accessory URA ONE - white

REF. 661662 EAN. 3414970312457
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Supporting bracket
Colour White
Material Plastic
Length 447 mm

Documentation

1 document
Instruction Use
LE07939AB.pdf pdf (1.12 Mo)
2 documents
Catalogue Technical Page
ex223001_0907.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0906.pdf pdf (0.09 Mo)
1 document
Agreement
AENOR S-007/000004 (0.91 Mo)