-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Degree of protection (IP)
-
Degree of protection (IP)
Single pole latching relay - silent - 10 A - surface-mounting
Single pole latching relay - silent - 10 A - surface-mounting - with timer
Automatic staircase time lag switch - 230 V - 50 Hz
Noiseless pulse operated latching relay CX³ single pole -16A-250V~-1 NO contact - control coil voltage 230V~ - 1 module
Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 12V~ - 1 module
Standard pulse operated latching relay CX³ single pole -16A - 250V~ - 1NO contact - control coil voltage 24V~ - 1 module
Standard pulse operated latching relay CX³ single pole - 16A - 250V~ - 1NO contact - control coil voltage 230V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 24V~
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 48V~ - 1 module
Standard pulse operated latching relay CX³ two pole - 16A - 250V~ - 2NO contact - control coil voltage 230V~ - 1 module
Standard pulse operated latching relay CX³ four pole - 16A - 250V~ - 4NO contact - control coil voltage 24V~ - 2 modules
Standard pulse operated latching relay CX³ four pole -16A - 250V~ - 4NO contact - control coil voltage 230V~ - 2 modules