Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Marina cabinets - polyester - IP 66 - IK 10

IP 66 according to IEC EN 60529. LCIE n°60059283-560528. IK 10 according to IEC EN 62262 (EN 50102). Class II (used to create totally isoled assemblies acc. to EN 60439-1 and assemblies for photovoltaic installations acc. to UTE C15-712-1). Fiber glass reinforced polyester. Self-extinguisting 960°C acc. to IEC EN 60695-2-11. Adapted to corrosive environment and different weather conditions (detailed technical sheet available on e-catalogue). Reversible door, opening 180°, (except Cat.No 0 362 50). Stainless steel hinge pins (except Cat.No 0 362 50). 2 double bar lock (1 lock for Cat.No 0 362 50). Direct fixing of equipment at bottom of cabinet (screws supplied). Possible to fit a partial plate from 500 x 400 x 200 mm and/or rails on intermediate studs (except for Cat.No 0 362 50). Optional depth adjustment from height 400 x width 300 mm with Cat.No 0 362 42. Can be equipped with Atlantic accessories.

15 Item(s)

Set Ascending Direction
per page

  1. Cabinet Marina - polyester with glass door - IP66 - IK10 - 1220x810x300 mm
  2. Cabinet Marina - polyester with glass door - IP66 - IK10 - 1020x810x300 mm
  3. Cabinet Marina - polyester with glass door - IP66 - IK10 - 820x610x300 mm
  4. Cabinet Marina - polyester with glass door - IP66 - IK10 - 720x510x250 mm
  5. Cabinet Marina - polyester with glass door - IP66 - IK10 - 610x400x257 mm
  6. Cabinet Marina - polyester with glass door - IP66 - IK10 - 500x400x206 mm
  7. Cabinet Marina - polyester with glass door - IP66 - IK10 - 400x300x206 mm
  8. Cabinet Marina - polyester - IP66 - IK10 - 1220x810x300 mm
  9. Cabinet Marina - polyester - IP66 - IK10 - 1020x810x300 mm
  10. Cabinet Marina - polyester - IP66 - IK10 - 820x610x300 mm
  11. Cabinet Marina - polyester - IP66 - IK10 - 720x510x250 mm
  12. Cabinet Marina - polyester - IP66 - IK10 - 610x400x257 mm
  13. Cabinet Marina - polyester - IP66 - IK10 - 500x400x206 mm
  14. Cabinet Marina - polyester - IP66 - IK10 - 400x300x206 mm
  15. Cabinet Marina - polyester - IP66 - IK10 - 300x220x160 mm

15 Item(s)

Set Ascending Direction
per page