Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

XL³ S 630 - distribution enclosures

Enclosures equipped with functional uprights and supplied with fixing supports for faceplates (fixing accessories for faceplates to be ordered separately). Doors and side panels to be ordered separately. Take protection devices up to 630 A. Used to create assemblies certified IEC 61439-2. IP 40 with door. IP 30 without door. Removable, separable top and bottom panels. Can take Lina 25 ducting and IP 55 Cabstop cable gland plates.

Items 1 to 25 of 66 total

Page:
  1. 1
  2. 2
  3. 3
  1. External cable sleeve for XL³ S 630 enclosures -total height 824 mm -faceplate height 750 mm -width 324 mm -depth 249 mm
  2. XL³ S 630 distribution enclosures with 16 modules wide - total 824x454x249 mm and usable 750x350x249 mm
  3. XL³ S 630 distribution enclosures with 24 modules wide - total 824x604x249 mm and usable 750x574x249 mm
  4. XL³ S 630 distribution enclosures with 36 modules wide - total 824x804x249 mm and usable 750x774x249 mm
  5. External cable sleeve for XL³ S 630 enclosures -total height 974 mm -faceplate height 900 mm -width 324 mm -depth 249 mm
  6. XL³ S 630 distribution enclosures with 16 modules wide - total 974x454x249 mm and usable 900x350x249 mm
  7. XL³ S 630 distribution enclosures with 24 modules wide - total 974x604x249 mm and usable 900x574x249 mm
  8. XL³ S 630 distribution enclosures with 36 modules wide - total 974x804x249 mm and usable 900x774x249 mm
  9. External cable sleeve for XL³ S 630 enclosures -total height 1124 mm -faceplate height 1050 mm width 324 mm depth 249 mm
  10. XL³ S 630 distribution enclosures with 16 modules wide - total 1124x454x249 mm and usable 1050x350x249 mm
  11. XL³ S 630 distribution enclosures with 24 modules wide - total 1124x604x249 mm and usable 1050x574x249 mm
  12. XL³ S 630 distribution enclosures with 36 modules wide - total 1124x804x249 mm and usable 1050x774x249 mm
  13. External cable sleeve for XL³ S 630 enclosures -total height 1274 mm -faceplate height 1200 mm width 324 mm depth 249 mm
  14. XL³ S 630 distribution enclosures with 16 modules wide - total 1274x454x249 mm and usable 1200x350x249 mm
  15. XL³ S 630 distribution enclosures with 24 modules wide - total 1274x604x249 mm and usable 1200x574x249 mm
  16. XL³ S 630 distribution enclosures with 36 modules wide - total 1274x804x249 mm and usable 1200x774x249 mm
  17. External cable sleeve for XL³ S 630 enclosures -total height 1424 mm -faceplate height 1350 mm width 324 mm depth 249 mm
  18. XL³ S 630 distribution enclosures with 16 modules wide - total 1424x454x249 mm and usable 1350x350x249 mm
  19. XL³ S 630 distribution enclosures with 24 modules wide - total 1424x604x249 mm and usable 1350x574x249 mm
  20. XL³ S 630 distribution enclosures with 36 modules wide - total 1424x804x249 mm and usable 1350x774x249 mm
  21. External cable sleeve for XL³ S 630 enclosures -total height 1574 mm -faceplate height 1500 mm width 324 mm depth 249 mm
  22. XL³ S 630 distribution enclosures with 16 modules wide - total 1574x454x249 mm and usable 1500x350x249 mm
  23. XL³ S 630 distribution enclosures with 24 modules wide - total 1574x604x249 mm and usable 1500x574x249 mm
  24. XL³ S 630 distribution enclosures with 36 modules wide - total 1574x804x249 mm and usable 1500x774x249 mm
  25. External cable sleeve for XL³ S 630 enclosures -total height 1724 mm -faceplate height 1650 mm width 324 mm depth 249 mm

Items 1 to 25 of 66 total

Page:
  1. 1
  2. 2
  3. 3