Multi-std to British std adaptor - 2P+E - 13 A outlet - 3250 W - 250 V~
USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord -white/grey
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black
Clipssable office multioutlet 4 outlets 2 USB ports cable 1,5m
2P+E multi-socket plug -German std -2 front outlets -IK08 -black -gencod label
2P+E extension - 16 A with ring - German standard - plastic - black - bulk
2P+E extension - German standard - IP 44 rubber - bulk
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
2P+E extension - 16 A - German std -plastic straight outlet -black -gencod label
2P+E extension - 16 A - German std - plastic straight outlet - white - bulk
2P+E extension - 16 A with ring - German standard - plastic - grey - bulk
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
2P+E extension - German standard - rubber - with cable gland
2P+E multi-socket octopus extension leads - German std - rubber - 0.8 m
2P+E extension - German standard - IP 44 rubber - gencod labelling
German to French std adaptor - 2P+E - 16 A - with safety shutters - white
British to French/German std adaptor - 2P+E - 16/13 A - safety shutters - white
US to European std adaptor - 2P - with safety shutters - white
European to US std adaptor - 2P - with safety shutters - white
Extension cord white 2P+T , 5 m, equipped with a child protecetd socket SCHUKO standard
Extension cord white 2P+T , 10 m, equipped with a child protecetd socket SCHUKO standard