
Screwless connection terminal Nylbloc auto - for 2 wires - 24 A - 450 V~
Nylbloc™
LEGRAND
Screwless connection terminal Nylbloc auto - for 2 wires - 24 A - 450 V~
REF. 034322
EAN.
3245060343224
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Colourless |
---|---|
Transparent | Yes |
Nominal voltage | 450 V |
Nominal current | 24 A |
Suitable for solid conductors | Yes |
---|---|
Suitable for flexible conductors | No |
Suitable for multi-wire conductors | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Agreement
AENOR-030/002395
(0.32 Mo)
Agreement
NF App Domestic-650685A
(0.13 Mo)
Agreement
IMQ-CA02.01935
(0.66 Mo)
SELECT AN ACTION