FILTERS
Clear all
Category
Technical characteristics
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Type of current
-
Bus system radio frequent
-
Bus system radio frequent
-
Material
-
Material
-
With label area
-
Rated current
-
Bus system LON
-
Material quality
-
Bus system Powernet
-
Fluorescent
-
Other bus systems
-
Other bus systems
-
Other bus systems
-
Rated operating voltage
-
Rated operating voltage
-
Length
-
Radio frequent bidirectional
-
Radio frequent bidirectional
-
Surface protection
-
With room temperature controller
-
With LED indication
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Flush-mounted radio transmitter
-
Mounting method
-
Mounting method
-
Double-sided
-
Surface mounted radio transmitter
-
Number of digital inputs
-
Number of digital inputs
-
With anti-theft/dismantling protection
-
UV resistant
-
With bus connection
-
With bus connection
-
Current supply
-
Number of inputs
-
Number of inputs
-
Insulating
-
Bus module detachable
-
Number of actuation points
-
Keyboard protection cover
-
Temperature resistance
-
Thickness
-
Local operation/hand operation
-
With manual radio transmitter
-
Self sticking/amalgamating
-
With radio coding device
-
Switching current (resistive)
-
Switching current (resistive)
-
Suitable for high voltage
-
Range
-
Vulcanizing
-
Max. number of switching contacts
-
Max. number of venetian-blind outputs
-
With switch function
-
RAL-number (similar)
-
Different phases connectable
-
With IR sensor
-
Modular expandability
-
Number of buttons
-
Radio frequency
-
Rolling code system
-
Code length (Bit)
-
With display
-
Number of commands
-
Min. depth of built-in installation box
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Number of Pack 1
-
Pack1 Location
-
Number of Single Element (Pack1)
BTICINO
My Home Up
REF. F411/4
4 independent relay actuator - for single, double and combined loads.
You can only compare 4 products, you must remove 1 to add this one
BTICINO
My Home Up
REF. F411U2
Actuator 2-channels management of LED lamps , CFL, linear fluorescent with electronic and ferromagnetic transformers.
You can only compare 4 products, you must remove 1 to add this one
Legrand
REF. 067696
Connected module for motorized garage and gate control
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Céliane with Netatmo
REF. 067697
Connected roller shutter micromodule "... with Netatmo".
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Céliane with Netatmo
REF. 067694
Connected auxiliary wireless switch
You can only compare 4 products, you must remove 1 to add this one
BTICINO
My Home Up
REF. F401
2 module flush mounted actuator with 2 internal relays and 3 pushbuttons for the management of shutters.
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Céliane
REF. 064871
Set of 3x4 adhesives for fixing a wireless control for connected installation
You can only compare 4 products, you must remove 1 to add this one