
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
LEGRAND
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
REF. 048778
EAN.
3414971251816
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | No |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.5 m |
Staircase light controller | No |
Bridging switch | No |
Diameter reach on floor | 5 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | No |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Degree of protection (IP) | IP42 |
Voltage type | DC |
Frequency | 0-0 Hz |
Nominal voltage | 12-12 V |
Response value luminosity | 0-0 lx |
Max. switching power | 0.3 W |
Suitable for C-load | No |
Temperature | -5-45 °C |
Number of switching zones | 1 |
Control current | 100 mA |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 38 mm |
Height | 38 mm |
Depth | 50 mm |
Built-in depth | 47 mm |
With connection cable | No |
Connection cable length | 0 mm |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Standby consumption | 1 mA |
Mandatory neutral | No |
Terminals capacity | 0.8-2.5 mm² |
Cable nature for connection | Flexible |
Label space/information surface | No |
Auto switch | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION