-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Rated voltage
-
Number of units
-
Number of units
-
Number of units
-
Rated voltage
-
Assembly arrangement
-
Type of switch
-
Assembly arrangement
-
Number of units
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Number of units
-
Nominal voltage
-
Lamp power
-
Number of units
-
Nominal voltage
-
Number of units
-
Number of units
-
Transformer integrated
-
Transparent
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Number of contacts as normally open contact
-
Nominal current
-
Clamps
-
Nominal current
-
Mounting direction
-
Mounting direction
-
Nominal current
-
Power consumption
-
Lamp voltage
-
Nominal current
-
Nominal current
-
Number of contacts as normally open contact
-
With integrated voltage decreasing resistor
-
Material
-
Material
-
Protective contact
-
Lockable
-
Rated current
-
Rated current
-
Number of units horizontal
-
Type of current
-
Number of units horizontal
-
Duct installation
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Number of units horizontal
-
Suitable for modular domestic switching devices
-
Type of socket outlet
-
Type of socket outlet
-
Number of units horizontal
-
Number of contacts as normally closed contact
-
With nail
-
Type of socket outlet
-
Type of socket outlet
-
Lockable
-
Number of units horizontal
-
Construction type lens
-
Rated current
-
Protective contact
-
Construction type lens
-
With light source
-
Support ring
-
Rated current
-
Rated current
-
With light source
-
Type of socket outlet
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Material quality
-
Number of units vertical
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
Number of units vertical
-
Number of units vertical
-
Material quality
-
Number of socket outlets
-
Mounting method of the module inserts
-
Operating voltage
-
Number of units vertical
-
Socket
-
With dust cover
-
Mounting method of the module inserts
-
Utilization
-
With integrated diode
-
Push button switch
-
Method of operation
-
Number of modules horizontal (module system)
-
App control via Bluetooth
-
Number of modules horizontal (module system)
-
Method of operation
-
Number of modules horizontal (module system)
-
Category
-
Method of operation
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Method of operation
-
Method of operation
-
Shape
-
Output voltage
-
Voltage reversible
-
Shape
-
Technology
-
Width opening
-
Width opening
-
Method of operation
-
Width opening
-
Voltage reversible
-
Number of modules vertical (module system)
-
Dimensions glass fuse
-
Outlet direction
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Max. output current
-
Nominal voltage low value
-
Lamp shape
-
Height opening
-
Height opening
-
With flashlight
-
Nominal voltage low value
-
Rated voltage Ue at AC 50 Hz
-
Dimensions
-
Surface protection
-
Surface protection
-
With mounting grid
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Surface mounting
-
Surface protection
-
DAB+
-
Tap loss at 860 MHz
-
Model
-
Model
-
Connection system
-
Surface protection
-
Tap loss at 860 MHz
-
DAB+
-
Surface protection
-
Model
-
Nominal voltage high value
-
Halogen
-
Time setting
-
Nominal voltage high value
-
Rated voltage Ue at AC 60 Hz
-
With fixed symbol/imprint
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Suitable for remote power supply
-
Serial dimmer
-
Tap loss at 2150 MHz
-
Mounting method
-
Mounting method
-
Mounting method
-
Tap loss at 2150 MHz
-
Number of ports USB-A
-
Number of ports USB-A
-
Serial dimmer
-
Total length
-
Imprintable label
-
With exchangeable symbol
-
Mounting method
-
Suitable for subfloor installation duct box
-
With mounting plate
-
Number of ports USB-C
-
With mounting plate
-
Contactless type
-
Number of outlets
-
With screws
-
Number of outlets
-
Number of ports USB-C
-
Krypton
-
Xenon
-
With imprint
-
Lamp holder
-
Lamp holder
-
Application as button
-
Number of rockers
-
Suitable for wall duct
-
Substation input
-
Suitable for cable modem
-
Number of rockers
-
Number of rockers
-
Suitable for mounting in round junction box 60 mm
-
Number of rockers
-
Number of rockers
-
Lamp type
-
Illumination
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Illumination
-
Light value memory
-
With lighting
-
With lighting
-
Light value memory
-
Device width
-
Device width
-
Device width
-
Applicable with button
-
With label space
-
Device width
-
Colour light source
-
Colour light source
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Applicable with movement sensor
-
Type of fastening
-
Imprint
-
Device height
-
Number of socket outlets switchable
-
With strain relief
-
Device height
-
Device height
-
Type of fastening
-
Type of fastening
-
Imprint
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Radio frequency band
-
Suitable for pointer
-
With Wi-Fi signal repeater
-
Applicable with transmission button
-
Separate earthing connection
-
Number of poles
-
Number of poles
-
SAT frequency band
-
Average nominal lifespan
-
With complemantary luminous signal
-
Flush-mounted installation
-
Applicable with infrared button
-
With cover frame
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Separate strain relief
-
With duct entry
-
With duct entry
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
With built-in installation box
-
With cable entry
-
Nominal current socket outlet
-
With built-in installation box
-
With cable entry
-
Nominal current socket outlet
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Metallic colour
-
Fault current protection
-
Shock resistant
-
Max. lamp power
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Colour coding
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Shielded housing
-
Switching current for fluorescent lamps
-
With function lighting
-
With orientation lighting
-
Built-in width
-
Luster terminal
-
Built-in height
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Diameter bore hole (opening)
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
Supply current
-
Frequency
-
Frequency
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Cover
-
Cover
-
Connected object
Single pole switch Synergy - 1 gang - 1 way - 10 AX 250 V~ - white
Single pole switch Synergy - 1 gang - 2 way - 10 AX 250 V~ - white
Single pole switch Synergy - 1 gang - intermediate - 10 AX 250 V~ - white
Single pole switch Synergy - 2 gang - 2 way - 10 AX 250 V~ - white
Single pole switch Synergy - 3 gang - 2 way - 10 AX 250 V~ - white
Single pole switch Synergy - 4 gang - 2 way - 10 AX 250 V~ - white
Single pole switch Synergy - 6 gang - 2 way - 10 AX 250 V~ - white
3 pole fan switch Synergy - 10 A 250 V~ - white
Double pole switch Synergy - Double pole + indicator - 20 A 250 V~ - white
Double pole switch Synergy - Double pole - 45 A 250 V~ - 146x86 mm - white
Double pole switch Synergy - Double pole + indicator - 45 A 250 V~ - 146x86 mm - white
Double pole switch Synergy - Double pole - 45 A 250 V~ - 86x86 mm - white
Double pole switch Synergy - Double pole + indicator - 45 A 250 V~ - 86x86 mm - white
Single pole switch Synergy - 2 gang - 1 way - 10 AX 250 V~ - white
TV socket Synergy - single - male - white
SAT socket Synergy - single - ''F'' type - white
TV-R-SAT socket Synergy - ''F'' type - white
TV socket Synergy - single screened - male - metalclad
SAT socket Synergy - single screened ''F'' type - metalclad
TV socket Grid module Synergy - single screened - male - white
SAT socket Grid module Synergy - screened SAT- white
TV socket Grid module Synergy - single screened - male - anthracite
SAT socket Grid module Synergy - screened SAT - anthracite
Sinergy Sleek Double USB charger type A Brushed Stainless steel