-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Transparent
-
Nominal current
-
Number of contacts as normally open contact
-
Type of connector
-
Nominal current
-
Type of connector
-
Mounting direction
-
Imprint/indication
-
Mounting direction
-
Clamps
-
Transparent
-
Material
-
Lockable
-
Protective contact
-
Rated current
-
Rated current
-
Duct installation
-
Rated current
-
Number of contacts as normally closed contact
-
Protective contact
-
Rated current
-
With light source
-
Support ring
-
Type of socket outlet
-
Protective contact
-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
Rated current
-
Rated current
-
Suitable for modular domestic switching devices
-
Suitable for modular domestic switching devices
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
Utilization
-
Push button switch
-
Method of operation
-
Method of operation
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Push button switch
-
Voltage reversible
-
Method of operation
-
Method of operation
-
Shape
-
Shape
-
Outlet direction
-
Dimming phase cut-on
-
Nominal voltage low value
-
Dimensions
-
Surface protection
-
Model
-
Connection system
-
Surface mounting
-
Model
-
DAB+
-
Model
-
Model
-
Model
-
Dimming phase cut-off
-
Model
-
Tap loss at 860 MHz
-
Model
-
Nominal voltage high value
-
Model
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Number of ports USB-A
-
Serial dimmer
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
With mounting plate
-
Number of ports USB-C
-
Number of outlets
-
Contactless type
-
With imprint
-
Number of ports USB-C
-
Number of outlets
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Suitable for cable modem
-
Number of rockers
-
Substation input
-
Mechanical controllable
-
Suitable for cable modem
-
Illumination
-
With lighting
-
Light value memory
-
Illumination
-
With lighting
-
Through loss at 860 MHz
-
Electronic controllable
-
Device width
-
Device width
-
With label space
-
Applicable with button
-
Through loss at 2150 MHz
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
Imprint
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Number of poles
-
Applicable with transmission button
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Applicable with infrared button
-
With cover frame
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Label space/information surface
-
With duct entry
-
With duct entry
-
RAL-number (similar)
-
Mounting method shielding connection
-
With built-in installation box
-
With cable entry
-
With cable entry
-
Number of modules (module system)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
With screw gland entry
-
With screw gland entry
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
Shock resistant
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Shielded buses
-
With function lighting
-
With function lighting
-
Shielded housing
-
Number of buttons
-
With orientation lighting
-
Luster terminal
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
With built-in bluetooth speaker
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
USB Output Power
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Entry membrane gland type
-
Cable support
-
Cover
-
Cover
-
Connected object
Belanko S 2 gang surface mounting box - Ivory
Belanko S 1 gang surface mounting box - Ivory
Belanko S unswitched Fused Connection Unit + cord outet + neon - Ivory
Belanko S switched Fused Connection Unit + cord outlet - Ivory
Belanko S cable outlet - 45A - White
Belanko S 2G VERTICAL SHAVER SOCKET WH
Belanko S 2G VERTICAL SHAVER SOCKET AN
Belanko S 2G VERTICAL SHAVER SOCKET IV
Belanko S 1G 1W 32A DP SWITCH W/ LED WH
Belanko S 1G 1W 32A DP switch W/ LED AN
Belanko S 1G 1W 32A D switch W/ LED IV
Belanko S TV-R-SAT socket white
Belanko S TV-R-SAT socket anthracyte
Belanko S TV-R-SAT socket ivory
Belanko S telephone socket - british telecom master - Ivory
Belanko S telephone socket - british telecom secondary - Ivory
Belanko S RJ 11 socket - Ivory
Belanko S double RJ 11 socket - Ivory
Belanko S telephone connection block - Ivory
Belanko S 1 gang Euro face plate double keystone adaptor - White
Belanko S 2 gang single pole BS switched socket outlet inboard rockers - 13A - White
Belanko S 2 gang single pole BS switched socket outlet + red neon inboard rockers - 13A - White
Belanko S 2 gang BS double pole switched socket sameboard - 13A - White
Belanko S 2 gang multistandard switched socket outlet inboard + USB type A+C - White