-
PlasticMaterial
-
MetalMaterial
-
WoodMaterial
-
YesWith light source
-
1Number of poles
-
2Number of poles
-
4Number of poles
-
IP40Suitable for degree of protection (IP)
-
IP20Suitable for degree of protection (IP)
-
IP41Suitable for degree of protection (IP)
-
IP21Suitable for degree of protection (IP)
-
2Number of modules (module system)
-
4Number of modules (module system)
-
IP40Degree of protection (IP)
-
OtherDegree of protection (IP)
-
IP20Degree of protection (IP)
-
IP21Degree of protection (IP)
-
IP41Degree of protection (IP)
-
IP30Degree of protection (IP)
-
IP24Degree of protection (IP)
-
WhiteColour
-
AluminiumColour
-
GreyColour
-
TitaniumColour
-
BlackColour
-
GoldColour
-
Stainless steelColour
-
OtherColour
-
AnthraciteColour
-
BronzeColour
-
PinkColour
-
RedColour
-
SilverColour
-
NoAntimicrobial treatment
-
YesAntimicrobial treatment
-
NoConnected object
-
YesConnected object
Arteor™ External Indicator for hotel with Dnd-Mur bus
Arteor™ External Reader for hotel with Dnd-Mur bus
Control indicator for room management Do Not Disturb and Make Up Room- to be equipped with key cover
Arteor™ - 1-way push-button 6 A 250 V~ - 1 module square version - Champagne
Arteor™ - 1-way switch 10 AX 250 V~ - 1 module square version - Champagne
Arteor™ - 2-way switch 10 AX 250 V~ - 1 module square version - Champagne
Arteor™ - Intermediate switch 10 AX 250 V~ - 1 module square version - Champagne
Arteor™ - 1-way switch 20 AX 250 V~ - 1 module square version - Champagne
Arteor™ - 2-way switch 20 AX 250 V~ - 1 module square version - Champagne
Arteor™ - Socket - German std - 16 A - 2P+E with cover - 2 modules - Soft Alu
Arteor™ - French standard 2P+E shuttered socket outlet 10 A to 16 A - 2 modules - Champagne
Arteor™ - South African type 2x2P+E switched 2 gang pre-wired socket outlet 16 A - 2x3 modules - Champagne
Arteor™ - 2-way push-button with label-holder 6 A 250 V~ - 2 modules square version - Champagne
Arteor™ - 1-way switch 10 AX 250 V~ - 2 modules square version - Champagne
Arteor™ - 2-way switch 10 AX 250 V~ - 2 modules square version - Champagne
Arteor™ - Italian type 2P+E shuttered socket outlet 10 A to 16 A - 1 module - Champagne
Arteor™ - Euro-US type 2P with shutters socket outlet 15 A 127 V/16 A 250 V - 1 module - Champagne
Arteor™ - British standard 2P+E switched socket outlet 13 A - 2 modules - Champagne
Arteor™ - Euro-US type 2P+E with shutters socket outlet 15 A 127 V/16 A 250 V - 2 modules - Champagne
Arteor™ - American type 2P+E socket outlet 15 A 127 V - 2 modules - Champagne
Arteor™ - Socket - German standard - 16 A - 2P+E shuttered - 2 modules - Champagne
Arteor™ - Multistandard 2P+E unswitched socket outlet 2 modules - Champagne
Arteor™ - Israeli type 2P+E shuttered socket outlet - 2 modules - Champagne
Arteor™ - British standard 2P+E switched socket outlet 13 A - 3 modules - Champagne