
Integration platform to third-party systems.
My Home Up
BTICINO
Integration platform to third-party systems.
REF. F459
EAN.
8005543547861
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Other |
Demounting protection | No |
With LED indication | No |
Updateable | No |
Operating voltage | 230-230 V |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | No |
---|---|
IR interface | No |
Degree of protection (IP) | IP21 |
Type of load | Not applicable |
Connection type | Screwed terminal |
Connected object | Yes |
Programming way | Smartphone apps |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant |
Product use function | Automation/Programming |
Application name | Home + Control |
Documentation
3 documents
Technical Guide
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION