
Dimmer two channels for managing dimmable LED, CFL, halogen and energy-saving electronic transformers at 110-230V.
My Home Up
BTICINO
Dimmer two channels for managing dimmable LED, CFL, halogen and energy-saving electronic transformers at 110-230V.
REF. F418U2
EAN.
8005543534991
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequency bidirectional | No |
Model | Control module |
Mounting method | Other |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
---|---|
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 4 |
Output power | 0-300 W |
Type of load | Universal |
Max. control current | 200 mA |
Voltage | 100-240 V |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Connected object | No |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION