-
Cover model
-
Type of accessory/spare part
-
Cover model
-
Nominal dimension
-
Number of conduit inlets
-
Folding
-
Number of appliances to build in
-
Accessory
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of device cups
-
Housing material
-
Housing material
-
Material
-
Number of device cups
-
Material
-
Extendable
-
Material
-
Housing material
-
Spare part
-
Suitable for subfloor duct countersunk (closed)
-
Spare part
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Mounting opening
-
Mounting opening
-
Mounting opening
-
Suitable for subfloor duct overhead closed
-
Shape
-
Shape
-
Duct height
-
Length
-
Floor maintenance
-
Length
-
Floor maintenance
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Duct width
-
Number of socket outlets British Standard BS1363
-
Material thickness
-
Model
-
Model
-
Min. height finishing layer
-
Mounting method installation unit
-
Built-in opening for floor column
-
Levelling range
-
Material side wall
-
Cover mounting opening
-
Cover mounting opening
-
Surface protection housing
-
Surface protection housing
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
With opening carpeting
-
With opening carpeting
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Protective frame carpeting
-
Protective frame carpeting
-
Over voltage protection
-
Number of HDMI-connections
-
Suitable for subfloor duct
-
Suitable for subfloor duct
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Suitable for hollow floor
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for double floor built-in
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Fitted with USB plug
Adaptation plate of the universal backbox for a floor box capacity 12 modules vertical or 18 modules horizontal
Adaptation plate of the universal backbox for a floor box capacity 16 modules vertical or 24 modules horizontal
Adaptation plate of the universal backbox for a floor box capacity 8 modules vertical or 12 modules horizontal
Adaptor universal backbox for waxed concrete pouring then standard floor box, 16M vertical or 12M horizontal
Adaptation plate of the universal backbox for a round floor box
Standard load adaptor for floor boxes Ref. 089688-089685-089686
Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686
Support frame for modular backbox for raised floors - 3 compartments
Floor box - 4 compartments - Grey cover RAL 1019 with rigid cable exits
Floor box - 4 compartments - Grey cover RAL 1019 with flexible cable exits
Support frame for modular backbox for raised floors - 4 compartments
Flat support plates for Arteor mechanism for 4 modules - 2 x 2 modules
Flat support plates for Arteor mechanism for 6 modules - 3 x 2 modules
Flat support plates for Arteor mechanism for 6 modules - 2 x 3 modules
Waved support plate for Arteor mechanism for 4 modules - 2 x 2 modules
Screed floor backbox - for ducting up to 300 mm - 4 compartments
Locker with key for plastic lid of standard or round floor box
Simple Locker for plastic lid of standard or round floor box
Flush floor box extension screw kit
Floor access grommet for raised floor
Set of 2 conduit adaptors for metal floor box Cat.No 0 896 34
Cable exit accessory - IP52 - for floor box Ref. 689623 and 089686
Cable exit accessory for waterproof floor box. Zamak finish.
Kit of 2 electrical insulators for verticals supports 2x4 modules of standard and flush box