 
                                                                              | Input voltage | 210-240 V | 
|---|---|
| Primary frequency | 45-65 Hz | 
| Number of phases primary | 1 | 
| Output voltage | 230-230 V | 
| Secondary frequency | 50-60 Hz | 
| Output effective power | 1800 W | 
| Output apparent power | 2000 VA | 
| SNMP | Yes | 
| Voltage type | AC | 
| Height | 322 mm | 
| Width | 151 mm | 
| Depth | 444 mm | 
| Weight | 17 kg | 
| Bridging time full load | 5 min | 
| Suitable for network-management | Yes | 
| USV- technology | Online | 
| Construction type | Freestanding model | 
|---|---|
| Max. voltage distortion output (linear load) | 3 % | 
| Output power factor | 0.9 | 
| Overall efficiency | 90 % | 
| Efficiency in eco-mode | 96 % | 
| Potential free switch contact | No | 
| Auto shut down function | Yes | 
| Number of output connections C13 | 6 | 
| Contains Batteries and/or Accumulator | Yes | 
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) | 
| Element Composition (Pack1) | Lead | 
| Number of Pack 1 | 1 | 
| Number of Single Element (Pack1) | 1 | 
| Single Element weight (Pack1) | 2050 g | 
| Pack1 Location | Product includes a battery | 
| Regulation Type (Pack1) | I : Industrial (not Portable) |