-
Type of accessory/spare part
-
Type of accessory/spare part
-
Transparent
-
Transparent
-
Toothing
-
Material
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Material
-
Rollable
-
With shoulder strap
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
With telescopic handle
-
With lock
-
Model
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Mounting method
-
Mounting method
-
With foam
-
With divider
-
Signal-red
-
With label space
-
With label space
-
Padlock shackle
-
Imprint
-
Imprint
-
Imprint
-
Imprint
-
Removable tray
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''W''
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''X''
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''Y''
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''Z''
Support CAB 3 - for markers (7 from 0.15 to 1.5 mm² or 6 from 0.5 to 1.5 mm²)
Applicator CAB 3 - for identification of markers section 0.15 to 0.5 mm²
Applicator CAB 3 - for identification of markers section 0.5 to 1.5 mm²
Applicator CAB 3 - for identification of markers section 1.5 to 2.5 mm²
Applicator CAB 3 - for identification of markers section 4 to 6 mm²
Marker Duplix - black conventional symbol yellow background : ''~''
Marker Duplix - black conventional symbol yellow background : ''=''
Marker Duplix - black conventional symbol yellow background : earth
Marker Duplix - conventional symbol yellow background : blank
Duplix marker holder - - 7 markers - black
Duplix marker holder - 7 markers - red
Duplix marker holder - 7 markers - yellow
Duplix marker holder - 14 characters - black
Duplix marker holder - 14 characters -red
Duplix marker holder - 14 characters - yellow
Marker holder Memocab - for cables - for 4 x 30 mm marker
Marker-holder CAB 3 - cross-section 10 to 16 mm² - black
Marker-holder CAB 3 - cross-section 25 to 35 mm² - black
Marker-holder CAB 3 - cross-section 50 to 70 mm² - black
Black felt-tip marker pen - indelebile for marking