-
Type of accessory/spare part
-
Type of accessory/spare part
-
Transparent
-
Transparent
-
Toothing
-
Material
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Material
-
Rollable
-
With shoulder strap
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
With telescopic handle
-
With lock
-
Model
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Mounting method
-
Mounting method
-
With foam
-
With divider
-
Signal-red
-
With label space
-
With label space
-
Padlock shackle
-
Imprint
-
Imprint
-
Imprint
-
Imprint
-
Removable tray
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 5 - green
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 6 - blue
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 7 - purple
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 8 - grey
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 9 - white
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''A''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''B''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''C''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''D''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''E''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''F''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''G''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''H''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''I''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''J''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''K''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''L''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''M''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''N''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''O
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''P''
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - capital letter ''Q''
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''J''
Marker CAB 3 - for wiring 4 to 6 mm² - capital letter ''K''