| Model | Cable bracket |
|---|---|
| Material | Plastic |
| Suitable for 19 inch mounting | No |
| Height | 40 mm |
| Width | 109 mm |
| Length | 40 mm |
| Number of height units | 1 |
| Colour | Black |
|---|---|
| RAL-number | 9017 |
| Depth | 40 mm |
| Operating / setting temperature | -20-70 °C |
| Halogen free | Yes |
| Fitted with door or cover | No |