-
Number of connection clamps
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Nominal current
-
Nominal current
-
Nominal current
-
Number of inlets
-
Nominal current
-
Nominal current
-
Material
-
With transparent cover
-
Max. conductor cross section
-
Max. conductor cross section
-
Flexible
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Type of inlet
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Number of poles
-
Number of poles
-
Number of poles
-
Contact safe
-
Circuit integrity
-
Extension possible
-
Sealable
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Colour
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Number of terminals by distribution block
-
Label space/information surface
Modular Distribution block - 1p - 250 A - 11 connections
Monobloc Modular Distribution block - 4p - 250 A - 12 connections
Modular Distribution block - 1p - 125 A - 16 connections
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Connector with 3 outgoing Terminals - 200 A
Connectors with 7 outgoing Terminals - 400 A
Aluminium Copper Distribution box - 300 mm² - 540 A max.
Aluminium Copper Distribution box - 120 mm² - 300 A max.
Modular distribution block with staggered bars 40 A - 13 connections per busbar - 6 modules
Modular distribution block with staggered bars 100 A - 7 connections per busbar - 4 modules
Modular distribution block with staggered bars 100 A - 11 connections per busbar - 6 modules
Modular distribution block with staggered bars 125 A - 15 connections per busbar - 8 modules
Modular distribution block with staggered bars 40 A - 13 connections per busbar - 6 modules
Modular distribution block with staggered bars 100 A - 7 connections per busbar - 4 modules
Modular distribution block with staggered bars 100 A - 11 connections per busbar - 6 modules
Modular distribution block with staggered bars 100 A - external output - 12 connections/bar - 8 modules
Modular distribution block with staggered bars 125 A - 11 connections per busbar - 6 modules
Modular distribution board with staggered bars, 4-pole 125 A - 15 connections per bar - 8 modules
Modular distribution block with staggered bars 125 A - external output - 16 connections/bar - 10 modules
Modular distribution board with staggered bars, 4-pole 160 A - external output - 15 connections/bar - 10 modules