
Cable management rings
LCS³
LEGRAND
Cable management rings
REF. 446157
EAN.
3414971173736
These black plastic rings flex at the end for easy insertion or removal of cross connect cables.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Height | 40.64 mm |
Width | 40.64 mm |
Length | 152.4 mm |
---|---|
Number of height units | 0 |
Colour | Black |
Fitted with door or cover | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION