FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Application
-
Assembly arrangement
-
Nominal voltage
-
Lamp power
-
Lamp power
-
Lamp power
-
Lamp power
-
Lamp power
-
Lamp voltage
-
Lamp voltage
-
Lamp voltage
-
Material
-
Rated current
-
Material
-
Luminous flux
-
Luminous flux
-
Socket
-
Colour rendering index CRI
-
Socket
-
Material quality
-
Push button switch
-
Method of operation
-
Colour temperature
-
Colour temperature
-
Lamp shape
-
Length
-
Length
-
Length
-
Length
-
Model
-
Surface protection
-
Lamp efficacy
-
Lamp efficacy
-
Total length
-
Mounting method
-
Total length
-
Colour of light
-
Colour of light
-
Krypton
-
Colour of light according to EN 12464-1
-
With mounting plate
-
Shock-proof
-
Tube diameter
-
Suitable for baking oven
-
Illumination
-
With vacuum
-
Ring diameter
-
Device width
-
Splitter protection
-
Internal reflector
-
Type of fastening
-
Device height
-
Beam angle
-
Device depth
-
Weighted energy consumption in 1000 hours
-
Weighted energy consumption in 1000 hours
-
Average nominal lifespan
-
Average nominal lifespan
-
Ignition strip
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Fast ignition
-
Label space/information surface
-
Starter less operation
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Suitable for emergency lighting
-
Double-walled
-
Wiring system
-
For application at low temperatures
-
Heating switch
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Diameter
-
Diameter
-
Diameter
-
Colour of switch operator
-
Width
-
Width
-
Height
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Color finish - variant digital tool (General Data)
LEGRAND
REF. 076630
Emergency lighting keyswitch
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 062692
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 062690
Metallic protection grids for IP43 emergency lighting luminaires LED
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060928
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060929
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060931
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060940
Tube - for emergency lighting luminaires - 6 W
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060941
Tube - for emergency lighting luminaires - 8 W
You can only compare 4 products, you must remove 1 to add this one