Categories
FILTERS
Clear all
Technical characteristics
-
Module frameMounting method
-
ColourlessColour
-
OtherColour
-
GreyColour
-
WhiteColour
-
Intermediate switchWiring system
-
IP21Suitable for degree of protection (IP)
-
2Number of modules (module system)
LEGRAND
REF. 060928
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060929
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060931
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060940
Tube - for emergency lighting luminaires - 6 W
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 060941
Tube - for emergency lighting luminaires - 8 W
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 062690
Metallic protection grids for IP43 emergency lighting luminaires LED
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 062692
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 076630
Emergency lighting keyswitch
You can only compare 4 products, you must remove 1 to add this one