
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED

Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED

Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED

Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED

Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED

Break glass emergency box-2 position-surface mounting-IP44-red box without LED

Break glass emergency box-2 position-surface mounting-IP44-red box with LED

Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032

Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003

Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003

Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003