| Mounting method | Flush-mounted |
|---|---|
| Clamps | Other |
| Connection system | Screwed terminal |
| Material | Metal |
| Material quality | Stainless steel |
| Halogen free | Yes |
| Colour | Aluminium |
| Suitable for degree of protection (IP) | IP2X |
| Device width | 86 mm |
|---|---|
| Device height | 86 mm |
| Device depth | 27.5 mm |
| Built-in depth | 25 mm |
| degree of impact strength (IK) | IK01 |
| Operating / setting temperature | -5-40 °C |
| Storage temperature | -5-40 °C |
| Antimicrobial treatment | No |