
Synergy™ Sleek - 2 gang switched single pole BS socket outlet 13A + USB chargers Type A&C - Polished Stainless Steel
Synergy™
LEGRAND
Synergy™ Sleek - 2 gang switched single pole BS socket outlet 13A + USB chargers Type A&C - Polished Stainless Steel
REF. 832279
EAN.
3414970950994
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Flat |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 4 |
Number of active contacts (square) | 0 |
Assembly arrangement | Basic element with full cover plate |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 1 |
Number of socket outlets | 2 |
Number of modules (module system) | 4 |
Number of socket outlets switchable | 2 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Grey |
Metallic colour | Yes |
Transparent | No |
Lockable | Yes |
Eject-mechanism | Yes |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Overvoltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | Safety power supply (green) |
Mounting method | Other |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Stainless steel |
---|---|
Halogen free | Yes |
Surface protection | Galvanised |
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | Yes |
Rotated central insert | No |
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP2X |
degree of impact strength (IK) | IK02 |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 31.3 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 21 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Power Delivery | No |
USB Output Power | 15 W |
Prewired | No |
Terminals capacity | 20-22 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-6 mm² |
Cable support | Screw cable clamp |
Connected object | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
OC / CB-SE-104641M1
(0.09 Mo)
Agreement
OC / CB-SE-104641
(1.37 Mo)
Agreement
G-MARK-0048-1400-V-1
(6.95 Mo)
Agreement
OC CEM / CB EMC-220300363SHA-V1
(0.6 Mo)
Agreement
OC / CB-SE-102292
(0.09 Mo)
Agreement
OC / CB-SE-88178M1
(0.87 Mo)
SELECT AN ACTION