Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 321 00

Key card switch Synergy 230 V~ - Sleek Design brushed stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 170.00

Substitution references

No substitute reference

Product characteristics
Key card switches 230 V~
  • For energizing a circuit by inserting a key fob or a smart card (access card for hotel rooms)
  • Example of use: Hotel room power supply only when guest is present
  • Time delay of approx. 30 sec. after card removal to be equipped with a single pole latching relay or contactor
  • Brushed stainless steel
General characteristics
Synergy™ - hotel equipment - Sleek Design
  • Sleek design
  • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
  • PSS: Plates made of Stainless Steel + rust resistance
  • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximum wiring space
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.