
Forix - Workstation to be equipped - 4 gang
Forix
LEGRAND
Forix - Workstation to be equipped - 4 gang
REF. 782494
EAN.
3245067824948
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of socket outlets | 4 |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 4 |
Number of units | 4 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
---|---|
With cover frame | Yes |
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 200 mm |
Height | 200 mm |
Depth | 32.5 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION