Skip to main content
Logo print

Forix - 2 x 2P+E French standard socket outlet - surface mounting - 16 A-250 V~ - White

Forix LEGRAND

Forix - 2 x 2P+E French standard socket outlet - surface mounting - 16 A-250 V~ - White

REF. 782377 EAN. 3245067823774
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 4
Number of active contacts (flat) 0
Number of active contacts (square) 0
Assembly arrangement Basic element with full cover plate
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets 2
Number of modules (module system) 4
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Degree of protection (IP)
Connection type Screwed terminal
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Surface mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP44
degree of impact strength (IK) IK07
Device width 140 mm
Device height 140 mm
Device depth 57 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Other
Connected object No

Documentation

1 document
Technical Sheet
F01519EN-01.pdf pdf (0.22 Mo)
1 document
Catalogue Commercial Page
ex223001_0785.pdf pdf (0.12 Mo)
2 documents
Agreement
B.B.J-B/12/025/23 (3.09 Mo)
Agreement
OC / CB-HU-001793 (0.52 Mo)