Skip to main content
Logo print

Dismatic Forix - 20 A - surface mounting - IP2X - white

Forix LEGRAND

Dismatic Forix - 20 A - surface mounting - IP2X - white

REF. 782429 EAN. 3245067824290
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 65 mm
Number of poles (total) 2
Rated current 20 A
Rated voltage 220 V
Voltage type AC
Frequency 50-60 Hz
Flush-mounted installation Yes
Additional equipment possible Yes
Degree of protection (IP) IP2X
Ambient temperature during operating -30-60 °C
Width 63 mm
Height 63 mm
Depth 65 mm
Degree of impact strength (IK) IK04
Storage temperature -30-60 °C
Colour White
RAL-number 9003
Halogen free Yes
Connection type Screwed terminal
Label space/information surface No
Mounting method Flush-mounted

Documentation

1 document
Catalogue Commercial Page
ex223001_0783.pdf pdf (0.08 Mo)