Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 7 824 25

Arteor adaptor - for 2-modules Arteor mechanisms - white

  • Pack (number of units) 10
  • Volume (dm3) 7.835
  • Weight (g) 314.00

Substitution references

No substitute reference

Product characteristics
Mosaic™/Arteor™ adaptor
  • Takes 2-module Mosaic™/Arteor™ mechanisms
  • White
General characteristics
Forix™ - workstations
  • Conform to IEC standard
  • Ensure cable separation when fully equipped
  • Label marking areas
  • Pre-cut entries from 20 x 12.5 mm up to 40 x 12.5 mm
  • Take flush-mounting flexible conduits and surface-mounting mini-trunking
  • The workstations are composed of one plate and one cover plate
  • Workstations for integration of Forix IP2X surface mounting mechanisms or Mosaic™/Arteor™ mechanisms with adaptor Cat.No 7 824 25
  • White RAL R903 - Glossy finish
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.