
Forix - Lamp 230 V
Forix
LEGRAND
Forix - Lamp 230 V
REF. 782398
EAN.
3245067823989
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 0.08-0.08 W |
---|---|
Lamp voltage | 230-230 V |
Socket | Other |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
Xenon | No |
---|---|
Diameter | 6 mm |
Total length | 126.7 mm |
Suitable for torches | No |
Suitable for pointer | Yes |
Nominal current | 0.34 mA |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
5 documents
Agreement
OC / CB-HU-000925-M1
(0.58 Mo)
Agreement
OC / CB-HU-000925
(0.79 Mo)
Agreement
OC / CB-HU-001803
(0.58 Mo)
Agreement
OC / CB-HU-001793
(0.52 Mo)
Agreement
MEEI-UP 69253126 0001
(0.26 Mo)
SELECT AN ACTION