Skip to main content
Logo print

Push-button Forix - surface mounting - 6 A 250 V~ - white

Forix LEGRAND

Push-button Forix - surface mounting - 6 A 250 V~ - white

REF. 782364 EAN. 3245067823644
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 6 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Surface mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint Other
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK07
Device width 70 mm
Device height 70 mm
Device depth 51 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

1 document
Technical Sheet
F01517EN-00.pdf pdf (0.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0785.pdf pdf (0.12 Mo)
3 documents
Agreement
Agreement
Agreement
OC / CB-HU-000925 (0.79 Mo)