Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 552 22

Cover plate Valena Life - 2-gang illuminated / with indicator - aluminium

  • Pack (number of units) 5
  • Volume (dm3) 0.322
  • Weight (g) 50.00

Substitution references

No substitute reference

Product characteristics
Valena™ Life cover plates
Aluminium
  • For switches 10 AX - 250 V~:
    • Illuminated 2-gang one-way switch Cat.No 7 520 05 (to be equipped with two 2 x Cat.No 0 676 84)
    • Illuminated 2-gang two-way switch Cat.No 7 520 08 (to be equipped with two 2 x Cat.No 0 676 86)
  • For 6 A - 250 V~ 2-gang illuminated push-button Cat.No 7 520 18 (to be equipped with 2 x 0 676 84)
General characteristics
Valena™ Life - cover plates
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.