-
NoSurface mounting
-
YesSurface mounting
-
24Number of buses/couplings
-
0Number of buses/couplings
-
48Number of buses/couplings
-
50Number of buses/couplings
-
RJ45 8(8)Type of connector
-
Flush-mountedMounting method
-
6Category
-
RJ45 8(8)Type of connector connection 1
-
5ECategory
-
6A (IEC)Category
-
OtherMounting method
-
RJ45 8(4)Type of connector
-
Surface mounted/recessed mountedMounting method
-
1Number of height units
-
2x RJ45 8(4)Type of connector
-
482.6 mm (19 inch) mountingMounting method
-
6A (TIA)Category
-
2x RJ45 8(8)Type of connector
-
OtherUtilization
-
OtherCategory
-
Not applicableMounting method
-
Surface mountedMounting method
-
OtherType of connector
-
7Category
-
For data connection housingUtilization
-
8Category
-
254 mm (10 inch) mountingMounting method
-
3Category
-
RJ11 6(4)Type of connector
-
RJ12 6(6)Type of connector
-
Plug-inMounting method
-
RJ45 8(8)Type of connector connection 2
-
NoneType of connector connection 2
-
Engage (snap)Type of fastening
-
ScrewingType of fastening
-
PlasticMaterial
-
2 mmLength
-
5 mmLength
-
3 mmLength
-
1 mmLength
-
OtherType of fastening
-
15 mmLength
-
20 mmLength
-
8 mmLength
-
0.5 mmLength
-
150 mLength belt/tape/tie
-
300 mLength belt/tape/tie
-
Mounting with screwType of fastening
-
1.5 mmLength
-
10 mmLength
-
0.3 mmLength
-
180 mLength belt/tape/tie
-
225 mLength belt/tape/tie
-
320 mLength belt/tape/tie
-
40 mmLength
-
Bus (jack)Model
-
PlugModel
-
Central cover plateModel
-
Hook-and-loop fastener tapeModel
-
16 mmBand width
-
OtherModel
-
External toothingModel
-
45 mmBand width
-
15 mmBand width
-
Cable bracketModel
-
Rubber profileModel
-
NoMonitoring window/light outlet
-
VerticalMounting direction
-
YesWith buses/couplings
-
NoWith buses/couplings
-
1Suitable for number of connectors
-
2Suitable for number of connectors
-
24Suitable for number of connectors
-
48Suitable for number of connectors
-
12Suitable for number of connectors
-
50Suitable for number of connectors
-
6Suitable for number of connectors
-
4Suitable for number of connectors
-
U/UTPCable type
-
F/UTPCable type
-
S/FTPCable type
-
SF/UTPCable type
-
SF/FTPCable type
-
F/FTPCable type
-
U/FTPCable type
-
WhiteColour
-
BlackColour
-
OtherColour
-
AluminiumColour
-
SilverColour
-
GreyColour
-
BeigeColour
-
BronzeColour
-
GoldColour
-
ColourlessColour
-
BlueColour
-
RedColour
-
GreenColour
-
AnthraciteColour
-
YellowColour
-
Stainless steelColour
-
Multi-colouredColour
-
StraightOutlet direction
-
InclinedOutlet direction
-
BottomOutlet direction
-
FoilScreen over stranding
-
NoneScreen over stranding
-
BraidingScreen over stranding
-
Foil + braidingScreen over stranding
-
2Number of modules (module system)
-
1Number of modules (module system)
-
4Number of modules (module system)
-
3Number of modules (module system)
-
NoShielded buses
-
BlueColour outer sheath
-
YesShielded buses
-
YellowColour outer sheath
-
GreyColour outer sheath
-
GreenColour outer sheath
-
RedColour outer sheath
-
BrownColour outer sheath
-
OtherColour outer sheath
-
WhiteColour outer sheath
-
BlackColour outer sheath
-
MattSurface finishing
-
GlossySurface finishing
-
4Number of stranding elements
-
8Number of stranding elements
-
EcaReaction-to-fire according to EN 13501-6: Class
-
DcaReaction-to-fire according to EN 13501-6: Class
-
CcaReaction-to-fire according to EN 13501-6: Class
-
B2caReaction-to-fire according to EN 13501-6: Class
-
NoneReaction-to-fire according to EN 13501-6: Class
-
NoAntimicrobial treatment
-
YesAntimicrobial treatment
Copper cables guide accessory
Computer network/telephone doubler
L1/L2 telephone doubler
Telephone/telephone doubler
Computer network/computer network doubler
Cable category 5e U/UTP 4 pairs LSZH Euroclass Dca 305 meters grey
Cable category 5e U/UTP 4 pairs PVC Euroclass Eca 305 meters grey
Cable category 5e F/UTP 4 pairs LSZH Euroclass Dca 305 meters grey
Cable category 5e F/UTP 4 pairs PVC Euroclass Dca 305 meters grey
Cable category 6 U/UTP 4 pairs LSZH Euroclass Dca 305 meters blue
Cable category 6 U/UTP 4 pairs PVC Euroclass Eca 305 meters blue
Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters blue
Cable category 6 SF/UTP 4 pairs LSZH Euroclass Dca 500 meters blue
Cable category 6 F/UTP 4 pairs PVC Euroclass Eca 500 meters blue
Cable category 6 SF/UTP 4 pairs PVC Euroclass Eca 500 meters blue
Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters blue
Cable category 7 S/FTP 4 pairs LSZH Euroclass Dca 500 meters yellow
Cable category 6A F/UTP 4 pairs LSZH Euroclass Dca 500 meters yellow
Cable category 6A F/FTP 4 pairs LSZH Euroclass Cca 500 meters yellow
TV/computer network or telephone double connector
Cable category 6A U/UTP 4 pairs LSZH Euroclass Dca 500 meters yellow
Cable category 6A F/FTP 4 twisted pairs LSZH Euroclass Dca 500 meters yellow
Cable category 6A F/FTP 4 pairs LSZH Euroclass Dca 500 meters yellow
Cable category 6A U/UTP 4 pairs LSZH Euroclass Cca 305 meters yellow