Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 549 51

Cover plate Valena Life - 2x2P+E socket - German standard - ivory

  • Pack (number of units) 5
  • Volume (dm3) 1.164
  • Weight (g) 140.00

Substitution references

No substitute reference

Product characteristics
Valena™ Life cover plates
Ivory
  • For German standard double socket outlets 16 A - 250 V~:
    • 2x2P+E socket with shutters, automatic terminals, Cat.No 7 530 26
    • 2x2P+E socket, automatic terminals, Cat.No 7 530 27
General characteristics
Valena™ Life - cover plates
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.