| Housing shape | Other |
|---|---|
| Number of socket outlets CEE 7/1 (no protective contact) | 0 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 3 |
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
| Number of socket outlets CEE 7/16 (EURO) | 0 |
| Number of cold device socket outlets | 0 |
| Number of socket outlets British Standard BS 1363 | 0 |
| Number of socket outlets Danish standard (earthing pin, type K) | 0 |
| Number of socket outlets Italian standard type Bipasso | 0 |
| Number of socket outlets Italian standard type P11 | 0 |
| Number of socket outlets Italian standard type P17 | 0 |
| Number of socket outlets Italian standard type P30 | 0 |
| Number of NEMA-outlets | 0 |
| Number of socket outlets Swiss standard type 13 | 0 |
| Number of socket outlets Swiss standard type 15 | 0 |
| Number of socket outlets Swiss standard type 23 | 0 |
| Number of socket outlets Swiss standard type 25 | 0 |
| Number of universal multi standard sockets | 0 |
| With enhanced contact protection | Yes |
| With on/off switch | No |
| Residual current circuit breaker (RCCB) | No |
| Mains filter | No |
| Number of other socket outlets | 0 |
| Number of USB connections | 0 |
| With miniature fuse | No |
| Overvoltage protection | No |
| Overcurrent protection | No |
| Nominal current | 16 A |
| Max. connected load | 3680 W |
| With cover | No |
| Material | Plastic |
| Material quality | Thermoplastic |
|---|---|
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | Black |
| RAL-number (similar) | 9017 |
| Transparent | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Type of mains connection | Plug with protective contact CEE 7/4 (type F) |
| Type of plug | Angled |
| Directly pluggable (without power cord) | No |
| Rotated central insert | Yes |
| NEMA designation | None |
| Operating / setting temperature | -5-35 °C |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Width | 55 mm |
| Height | 38 mm |
| Depth | 167 mm |
| Storage temperature | -20-70 °C |
| Voltage type | AC |
| Nominal voltage | 220-250 V |
| Mandatory neutral | Yes |
| Connection type | Screwed terminal |
| Mounting method | Not applicable |
| Connected object | No |