Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 946 19

Multi-outlet extension - German standard - 4x2P+E+ 1 socket 2 USB charger - black

New

Multi-outlet extension - German standard - 4x2P+E+ 1 socket 2 USB charger - black

  • Pack (number of units) 5
  • Volume (dm3) 54.464
  • Weight (g) 5 929.00

Substitution references

No substitute reference

Product characteristics
Multi-outlet towers with USB chargers
  • Black
  • 4 x 2P+E + one base with two 2.4 A USB charging modules + one micro-USB plug
  • 2 USB inputs for recharging mobile terminals
  • Current = 2.4 A in total
  • Micro-USB plug for recharging smartphones directly on the base
  • 2 m power supply cord (3G, 1 mm²)
General characteristics
Multi-outlet towers with cord - German standard
  • 16 A/230 V - 3500 W
  • With main ON/OFF switch
  • Integrated voltage surge protector: protects TV, hi-fi equipment, DVD players, computers etc against lightning strikes and prevents the destruction of expensive equipment
  • Uc = 250 V, Uoc = 4 kV and Up = 1 kV
  • Indicator signalling the voltage surge protector status
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.